Download document () of 20

PDG5XST240ACS

Eaton Power Defense molded case circuit breakers electrical aftermarket accessoryshunt trip, Shunt trip, 110-240 V, PD5 Global, Power Defense, Frame J-K, Power Defense, 110-240 Vac, Pigtail 0.75m, Frame 5

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG5XST240ACS
UPC
786679601488
Product Length/Depth
69.85 mm
Product Height
69.85 mm
Product Width
44.45 mm
Product Weight
0.181437 kg
Compliances
RoHS Compliant
Certifications
UL 489
CSA
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Voltage rating
110-240V
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Series
Power Defense
Shunt trip
110-240 Vac, Pigtail 0.75m
Frame
5
Type
Shunt trip

Export product specification