Eaton Crouse-Hinds series CEAG GHG 791 terminal box, Black, 1 x M25 cable gland, 1 x M25 for 2 cable, 1 x blanking plug for Ø 4.5-7 mm, Polyamide, 6 x Ex-i, 4 x PE/PA terminals, Type 791 01 up to 6 terminals assembled with screw terminals
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 791 terminal box
|
| Catalog Number |
GHG7910101R0004
|
| EAN |
4250217429019
|
| Product Length/Depth |
81.5 mm
|
| Product Height |
61 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.3 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 21
Zone 22 Zone 2 Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
6 x Ex-i, 4 x PE/PA terminals
|
| Type |
Type 791 01 up to 6 terminals assembled with screw terminals
|
| Color |
Black
|
| Material |
Polyamide
|
| Gland entries |
1 x M25 cable gland, 1 x M25 for 2 cable, 1 x blanking plug for Ø 4.5-7 mm
|