Product Name |
Eaton emergency lighting accessories protection kit
|
Catalog Number |
NEXI-IP
|
EAN |
3660191600501
|
Product Length/Depth |
308 mm
|
Product Height |
53 mm
|
Product Width |
125 mm
|
Product Weight |
0.346 kg
|
Compliances |
CE marking
|
Certifications |
CE
|
Color |
White
|
Type Of Accessory |
Protective housing
|
Material |
Plastic
|
Diameter |
99999 in
|
Product branding |
Eaton
|
Compatibility |
NexiLite
NexiTech |