Zoeken in de Kennisbank
Document downloaden () van 20
We make what matters work*
Filter bags

HAYFLOW

Eaton combines the benefits of a filter bag with those of a filter cartridge into a new, rugged filter element with optimum filtration performance. The filter area of HAYFLOW filter elements is up to 65% larger compared to a standard filter bag. Extended service life and long intervals between filter change-outs lead to reduced operating costs.

Up to 65% more filter area in a compact, easy-to-use filter element

Material
Needle felt
Efficiency
Nominal
Capacity
High

Belangrijke kenmerken

  • Higher flow rates reduces the size of bag filter housings by up to 50% and lowers the initial costs of the filtration system
  • Extended service life is up to five times longer compared to standard filter bags 
  • Up to 35 times more effective than standard filter cartridges.
  • Long intervals between filter element change-outs reduces operating costs 
  • Contains only 25% of residual liquid compared to filter bags of similar size
  • Patented SENTINEL seal ring prevents liquid bypass for safe filtration
  • Low differential pressure results in less energy consumption of pumps
  • Simple to insert into existing bag filter housings with new HAYFLOW restrainer basket
  • Easy element change-out
  • Material is free from silicone and crater-forming substances
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter element into the bag filter housing and ensures the correct alignment of the filter element inside the HAYFLOW restrainer basket

Key HAYFLOW applications

  • Paints
  • Lacquers
  • Inks
  • Dispersing agents
  • Resins
  • Water purifying systems
  • Solvents
  • Lubricants and liquids used in metal processing
  • Liquids used in metal processing
  • Detergents containing solvents
  • Water in metal washing installations
  • Drinking water
  • Beer
  • Wine
  • Edible oil

    Specificaties

    Verschillen markeren
    Toon enkel verschillen
    Blanco kenmerken verbergen

    SPECIFICATIONS

    Materials POXL, PEXL: Extended-life needle felt polypropylene or polyester
    LCR-128: Melt-blown polypropylene
     
    Seal rings Welded polypropylene or polyester SENTINEL seal ring and bottom ring
     
    Retention ratings
    POXL, PEXL: 1, 5, 10, 25, 50, 100 µm
    LCR-128: 37 µm @ >95% efficiency
    POXL, PEXL: nominal efficiency
     
    Size 02: Ø 7 x 28” L (180 x 700 mm)
     
    Filter area 02: 7.5 ft² (0.7 m²)
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 302 °F (150 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    POXL, PEXL: 02: 176 GPM (40 m³/h)
    LCR-128: 02: 110 GPM (25 m³/h)
     
    Download Links
    X
    Download Close