| Product Name |
Eaton MATSN automatic transfer switch
|
| Catalog Number |
CSM02129
|
| EAN |
6954871076579
|
| Product Length/Depth |
298.5 m
|
| Product Height |
730 m
|
| Product Width |
603 m
|
| Product Weight |
170 kg
|
| Certifications |
CE
|
| Nominal input voltage |
400 V
|
| Frequency rating |
50/60 Hz
|
| Input voltage - min |
400 V
|
| Nominal input current shore |
800 A
|
| Transfer time switch on - min |
75 ms
|
| Transfer time switch on - max |
75 ms
|
| Ambient temperature - min |
-20 °C
|
| Ambient temperature - max |
55 °C
|
| Fitted with: |
With LED indication
|