Document downloaden () van 20
We make what matters work*

HEB-JW-RLC-J

Eaton Bussmann series HEB inline fuse holder, Breakaway, 30 A, Single-pole, Loadside: Copper setscrew #3-8, Lineside: Copper setscrew #3-8, 200 kAIC, 600 V

Algemene specificaties

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-JW-RLC-J
UPC
051712718486
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.285 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Productspecificaties

Amperage Rating
30 A
Number of poles
Single-pole
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
Lineside: Copper setscrew #3-8
Loadside: Copper setscrew #3-8
Voltage rating
600 V
Type
Inline fuse holder
Special features
Breakaway

Productspecificatie exporteren