Eaton Bussmann series PVS-R photovoltaic fuse, Fast-Acting Fuse, Current limiting, 175A, 600 Vac, 600 Vdc, 200 kAIC (RMS Symmetrical UL), 10 kAIC (DC) interrupt rating, RK5 class, Blade end X blade end connection, 1.84 in diameter
| Product Name |
Eaton Bussmann series PVS-R photovoltaic fuse
|
| Catalog Number |
PVS-R-175
|
| UPC |
051712268257
|
| Product Length/Depth |
9 in
|
| Product Height |
0.5 in
|
| Product Width |
2 in
|
| Product Weight |
0.928 lb
|
| Compliances |
Contact factory
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
175 A
|
| Fuse indicator |
Non Indicating
|
| Class |
Class RK5
|
| Interrupt rating |
200 kAIC Vac
10 kAIC Vdc |
| Connection |
Blade end x blade end
|
| Packaging type |
Standard
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
Current limiting
|
| Application |
Photovoltaic systems, recombiner boxes, solar DC safety switches, inverters
|