Knowledge Search
Download document () of 20
Power and Control Equipment

Pro Power Premium CCR-SGS Constant Current Regulator - Switchgear System

The Pro Power Premium CCR-SGS Constant Current Regulator-Switchgear System utilises ferroresonant transformer technology for the distribution of electrical power and the precision control of airfield lighting circuits. The Premium Line offers full L-829 capabilities. It also has internal ALCMS communication for connection to a Crouse-Hinds ALCMS Computer System. The state of the art touchscreen displays all of the CCR inputs and makes monitoring the system easy to use. The touchscreen display offers diagnostic capabilities to the user and allows for easy customisation of what values are shown on the main screen. This allows for status updates and state of the vault to be seen at a glance, providing safety and efficiency.

Certifications and compliance

  • FAA AC 150/5345-10 Current Edition: L-828/L-829

Design features

  • ETL certified
  • Superior power factor and efficiency over all steps (Refer to Table A, next page)
  • Superior low-line harmonics and low EMI characteristics
  • Standardised design for maximum space utilisation
  • Modular construction for interchangeability
  • Integrated Model 2 S-1 Cutout provides added safety during servicing
  • Capability for line and load circuit switching while in operation
  • Lightning protection for both input and output lines
  • Integrated soft start and remote reset functions
  • Internal 24 VDC Control Voltage
  • Integral Circuit Breaker
  • Rotary Switch off/remote & step control
  • Air Cooled
  • Includes core model and cabinet door mounted CCR controls with all circuitry
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close