The Eaton RM3-300 magazine is a versatile and compact 1U high, 19-inch modular power shelf. Independent AC input to each rectifier and 19-inch cabinet mounting make the RM3-300 series a perfect solution for your deep cabinets as the rectifier includes mounting brackets that can be moved along the chassis to provide a wide range of mounting position options.
| Input | |
| AC Supply | 1Ø or 2Ø via individual cord sets |
| Output | |
| DC Output | 24 V: up to 150 A 48 V: up to 125 A (dependent on rectifiers fitted) Interconnecting busbars with flexible cable takeoff (field wire-able). |
| Mechanical | |
| Dimensions H,W,D | Standard: 1U*, 19”, 298 mm [11.7”] |
| Weight | 3.9 kg [8.6 lb] including AC cable sets. |
| Brief Technical Specifications | |
| Rectifier Configurations | 3 x EPR48-3G / APR48-3G / APR24-3G / APR48-ES 2 x EPR48-3G / APR48-3G / APR24-3G / APR48-ES plus system controller |
| Options | Rectifier cover for unused rectifier positions (RM3B-A01). AC cord sets - country/voltage specific. 23” mounting brackets. |
| Versions | RM3-300 series (3 rectifiers, no system controller) RM3-310 series (2 rectifier, SC100 system controller) RM3-320 series (2 rectifiers, SC200 system controller) |
| Certifications | |
| All products comply with International Standards. | |
| Europe | CE |