The Eaton ORC series of outdoor telecommunications equipment enclosures is a versatile and compact range of solutions for your DC power, battery backup and equipment mounting.
Dimensions (H, W, D) | |
Rear vented ORC | 1300 mm, 1200 mm, 790 mm (excludes plinth) |
Front vented ORC | 1300 mm, 1200 mm, 860 mm (excludes plinth) |
Battery Cabinet | 1300 mm, 420 mm, 790 mm (excludes plinth) |
Plinth height | |
Rear Vented | 100 mm |
Front Vented | 300 mm |
Equipment bays | |
Without battery box | 2 x 19U, 19”, 450 mm deep |
With battery box | 2 x 16U, 19”, 450 mm deep |
Batteries | |
Internal | 1 string x 100Ahr |
External | 2 strings x 150Ahr each cabinet 600Ahr total with left and right side cabinets |
Environmental | |
Thermal Performance | 2.5 kW per 10°C above ambient 5 kW per 15°C above ambient |
Ambient Temperature | -20°C to +45°C Operating -30°C to 60°C Storage |
IP Rating | IP56 (equipment bay |
Seismic Rating | 2g in any direction |
Wind survival | 40m/s (doors open) |
Construction | |
Cabinet | 2.5mm marine grade aluminum, conversion coated |
Base | 5mm mild steel, hot zinc sprayed |
Plinth | 3mm mild steel, hot zinc sprayed |
Color/Finish | Ghost Grey or Forest Green /Anti-graffiti powder coat |