Knowledge Search
Download document () of 20

Pauluhn 1158/1159 steady-on beacons

Pauluhn 1158/1159 steady-on beacons from Eaton's Crouse-Hinds Division are used for obstruction marking and heli-pad marking.

Available in ceiling, surface, stem and pendant mount types.

Applications include marine vessels and saltwater environments. 

Certifications and compliances

  • ABS
  • Marine Outside Type Saltwater
  • Conforms to IP66

Design Features

  • Steady burn marker
  • Available in 100w incandescent or 13w, 18w, 26w and 32w compact fluorescent
  • High temperature silicone gaskets provide a watertight seal.
  • Watertight mounting in any direction
  • Protective guard available
  • Heat and impact resistant glass fresnel lens in clear, yellow, green, red or blue

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
Specifications

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

Download Links
X
Download Close