Download document () of 20
Racks and enclosures

High density network rack (HDNR)

The High Density Network Rack (HDNR) system is an innovative open-frame rack solution with a full line of rack, cable management, power and airflow accessories.  The HDNR is able to provide adjustable in-rack cable management, equipment mounting rails and airflow accessories to deliver industry-leading flexibility, density and reliable mounting of critical network equipment. 

HDNR Features and Benefits

HDNR_L.jpg
  • Wide range of PDU mounting configurations 
  • Compatible with Eaton's RCM+ cable management and rack accessories  
  •  2,200 lb. tested static load rating
  • Self-bonding grounding throughout the rack
  • ePDU mounting solutions which allow installation of network equipment without removing power
  • UL and OSHPD OPM Verified
  • Reinforced anchor plates for greater seismic rating
  • Airflow management compatible with Cisco Catalyst and Nexus Series network equipment
  • Sturdy and secure high capacity cable managers provide maximum support for network cabling

Flexible rack and cable management features

  • Rear rail adjustment
  • Adjustable overhead drop-outs
  • Adjustable runway mounting brackets
  • Adjustable cable strap brackets
  • Side panels and air-baffle mounting
  • Adjustable high-capacity rack waterfalls

Helps maximise density

  • Up to 10% increase in total cable capacity vs. leading competitor high density rack systems
  • High capacity vertical cable managers support the most advanced cabling applications
  • Tool-less, in rack ePDU mounting provides greater access to critical power systems
  • Low profile air baffles accommodate efficient management of side breathing network switches while minimising total rack footprint

 

Specifications

Models and specifications coming soon!

For more information view or download the High Density Network Rack Brochure.

 

Download Links
X
Download Close