Download document (
) of 20
Clear selection
×
Send email
Please enter valid email address
Email not sent, please try again.
Email sent successfully
Download
×
You have exceeded the download limit
New Zealand
Select your location
Submit form in new Tab
Sign in
We make what matters work*
Products
Services
Markets
Support
Company
Search
Toggle Mobile Menu
Search
Submit form in new Tab
Products
Close Search
Actuators and motion control
Back-up Power UPS, Surge, and Data Center Solutions
Clutches and brakes
Conduit, cable & wire management
Differentials
Ducting solutions
Eaton Parts Online
Electrical circuit protection
Electric vehicles and EV charging
Electronic components
Enclosures
Energy storage systems
Engine solutions
Filtration solutions
Fuel systems, emissions and components
Golf grips
Hose, tubing, fittings and connectors
Hydraulic motors and generators
Industrial controls, drives, automation & sensors
Life support systems
Lighting and controls
Low-voltage power distribution & control systems
Medium-voltage power distribution & control systems
Process safety, automation, test & measurement
Product Overview
Product stewardship
Pumps
Residential
Server racks, enclosures and airflow management
Support systems
Transmissions
Utility & grid solutions
Valves
Vehicle controls, automation & power management
Wiring devices & connectivity
Services
Close Search
Advanced machining
Aerospace global trading services
Aerospace Repair Centers
Ducting and engine seal repairs
Electrical services
Furniture installation services
Lighting and controls services
Seismic engineering services
Services Overview
SiCV Circuit Design Software Studio
UPS and battery services
Vehicle contract manufacturing
Vehicle engineering services
Vehicle research and development
Markets
Close Search
Aerospace
Aerospace
Buildings
Data centers
Food & beverage
Healthcare
Machine building
Markets Overview
Mining, metals & minerals
Oil & gas
Residential
Space
Utilities
Vehicles
Support
Close Search
Catalogue and resource download center
Contact us form (Backup power and critical protection UPS)
Contact us form (Circuit Protection Control and Automation)
Contact us form (DC Power)
Brightlayer Data Centres suite
Contact us form (Service and After Sales)
Eaton Integrated Security Solutions (EISS)
Find a PQ Reseller/Distributor
Company
Close Search
Overview
About us
News & insights
Careers
Investor relations
Sustainability
Inclusion & diversity
Ethics & compliance
Selling to Eaton
Partnering with Eaton
Policies and Statements
MyEaton
Close Search
Quick links
Back-Up Power UPS | Eaton New Zealand
Eaton UPS battery runtimes
Are you trying to find the battery runtime for an Eaton UPS? These interactive runtime graphs make it easy to see the amount of battery runtime available with or without optional battery packs.
Featured UPSs
Eaton 5P UPS
Eaton 5P 1150 VA Tower
Eaton 5P 1150i VA Rack 1U
Eaton 5P 1550 VA Tower
Eaton 5P 1550 VA Rack Global Lithium-ion
Eaton 5P 1550i VA Rack 1U
Eaton 5P 650 VA Tower
Eaton 5P 650i VA Rack 1U
Eaton 5P 850 VA Tower
Eaton 5P 850i VA Rack 1U
Eaton 5P Gen2 UPS
Eaton 5P650IG2
Eaton 5P850IG2
Eaton 5P1150IG2
Eaton 5P1550IG2
Eaton 5P650IRG2
Eaton 5P850IRG2
Eaton 5P1150IRG2
Eaton 5P1550IRG2
Eaton 3S UPS
Eaton 3S 550 VA
Eaton 3S 700 VA
Eaton 5E Gen2 UPS
Eaton 5E1200UIAU
Eaton 5E1600UIAU
Eaton 5E2200UIAU
Eaton 5E700UIAU
Eaton 5E900UIAU
Eaton 5PX Gen 2 UPS
Eaton 5PX Gen 2 5PX1500IRT2UG2 VA Global
Eaton 5PX Gen 2 5PX2200IRT2UG2 VA Global
Eaton 5PX Gen 2 5PX3000IRT2UG2 VA Global
Eaton 5PX Gen 2 5PX3000IRT3UG2 VA Global
Eaton 5PX Gen 2 5PX2000RTG2 VA Global
Eaton 5S UPS
Eaton 5S 1200 AU
Eaton 5S 1600 AU
Eaton 5S 550 AU
Eaton 5S 700 AU
Eaton 5S 850 AU
Eaton 5SC UPS
Eaton 5SC 1000 VA
Eaton 5SC 1500 VA
Eaton 5SC 500 VA
Eaton 5SC 750 VA
Eaton 5SX UPS
Eaton 5SX 1250 AU
Eaton 5SX 1750 AU
Eaton 5SX 3000 AU
Eaton 9E UPS
Eaton 9E 15kVA 1:1 and 3:1
Eaton 9E 20kVA 1:1 and 3:1
Eaton 9PX UPS
Eaton 9PX 1000i RT2U
Eaton 9PX 11kVA 1:1 Power Module
Eaton 9PX 11kVA 3:1 Power Module
Eaton 9PX 1500i RT2U
Eaton 9PX 2000VA RT2U (tower/rack 2U)
Eaton 9PX 2200W RT2U (tower/rack 2U)
Eaton 9PX 2200W RT3U (tower/rack 3U short depth)
Eaton 9PX 3000W RT2U (tower/rack 2U)
Eaton 9PX 3000W RT3U (tower/rack 3U short depth)
Eaton 9PX 6kVA
Eaton 9PX 6kVA 3:1 Power Module
Eaton 9PX 8kVA 1:1 Power Module
Eaton 9PX 8kVA 3:1 Power Module
9PX1500RT-L (1500 VA/1300 watts)
9PX1500RTN-L (1500 VA/1300 watts)
9PX1500GRT-L (1500 VA/1350 watts)
9PX2000RT-L (2000 VA/1800 watts)
9PX2000RTN-L (2000 VA/1800 watts)
9PX2200GRT-L (2200 VA/2000 watts)
9PX3000RT-L (3000 VA/2400 watts)
9PX3000RTN-L (3000 VA/2400 watts)
9PX3000GRT-L (3000 VA/2400 watts)
Eaton 9PX Marine UPS
Eaton 9PX Marine 1500W RT2U
Eaton 9PX Marine 3000W RT3U
Eaton 9PX Li-ion
Eaton 9PX Li-ion 9PX1500IRT2U-L VA Global
Eaton 9PX Li-ion 9PX3000IRT2U-L VA Global
Eaton 9PX Li-ion 9PX2000RTN-L VA Global
Eaton 9SX UPS
Eaton 9SX 1000I
Eaton 9SX 1500I
Eaton 9SX 2000I
Eaton 9SX 3000I
Eaton 9SX 5000i RT3U
Eaton 9SX 6000I
Eaton 9SX 6000i RT3U
Eaton 9SX 700I
Products
Back-up Power UPS, Surge, and Data Center Solutions
Back-Up Power UPS | Eaton New Zealand
UPS runtime graphs
Are you sure?
Are you sure?
eatonBasePage.unExpectedErrorTitle
eatonBasePage.unExpectedErrorMessage
×
×