Download document () of 20

002300
Model code: KVB-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Cross plate, for mounting frame profile, CI system

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
002300
Model Code
KVB-ID
EAN
4015080023005
Product Length/Depth
4.2 mm
Product Height
117.5 mm
Product Width
117.5 mm
Product Weight
0.551 kg
Compliances
RoHS conform

Product specifications

Used with
Horizontal and vertical sections, for the connection of them
Special features
Including fixing sundries
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Cross plates for wall-mounting and floor-standing distribution boards
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Fastening profile
Functions
Distribution board assembly

Export product specification