Download document () of 20

111112
Model code: BPZ-WB3S-800/17/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1760x800x180mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111112
Model Code
BPZ-WB3S-800/17/1
EAN
4015081106738
Product Length/Depth
185 mm
Product Height
1730 mm
Product Width
100 mm
Product Weight
9.24 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1760 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
800 mm
Suitable for height
1760 mm
Suitable for length/depth
180 mm
Suitable for width
800 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification