Download document () of 20

111292
Model code: BPZ-RP-600/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 1260 x 600 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111292
Model Code
BPZ-RP-600/12
EAN
4015081108534
Product Length/Depth
1145 mm
Product Height
2 mm
Product Width
520 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
600 mm
Suitable for height
1260 mm
Suitable for width
600 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification