Download document () of 20

116914
Model code: BPZ-LOCK/DHMETAL

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal-lock with D hole

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116914
Model Code
BPZ-LOCK/DHMETAL
EAN
4015081166527
Product Length/Depth
45 mm
Product Height
35 mm
Product Width
20 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Handle type
Key
Closure type
Other
Housing material
Metal
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Espagnolette locking (3-point locking)
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.