Download document () of 20

119246
Model code: BPZ-FP-400/400-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=400x400mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119246
Model Code
BPZ-FP-400/400-BL-W
EAN
4015081173839
Product Length/Depth
35 mm
Product Height
405 mm
Product Width
325 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification