Eaton xEnergy Basic LV systems Low voltage switchgear. SASY IEC busbar support mounting kit for MSW configuration, 4 pole, W x H = 600 x 300 mm
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
120710
|
Model Code |
BPZ-BR/SASY/MSW/H-4/600
|
EAN |
4015081185405
|
Product Length/Depth |
50 mm
|
Product Height |
305 mm
|
Product Width |
525 mm
|
Product Weight |
2.1 kg
|
Compliances |
RoHS conform
|
Used with |
SASY
|
Fitted with: |
Cover
|
Busbar position |
Center central
|
Current rating - max |
400 A
|
Busbar distance |
60 mm
|
Busbar height |
30 mm
|
Busbar thickness - max |
5 mm
|
Suitable for width |
600 mm
|
Application |
|
Number of poles |
Four-pole
|
Rated short-time withstand current (Icw) |
0 kA
|
Color |
Light gray (RAL 7035)
|
Mounting position |
Horizontal
Vertical |
Functions |
Additional equipment
|
Mounting method |
Surface mounting
Floor standing distribution board Flush mounting |
Suitable for |
For single mounting
|