Download document () of 20

12191000001

Eaton Crouse-Hinds series EXIT exit sign, Arrowhead right, Gray, LED, White letter color, Polycarb, Wall mt, Cover with silk-screen pictogram (arrow 3h), 1 x M20 plastic cable glands, 1 x M20 screw plug, DIN 4844, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT exit sign
Catalog Number
12191000001
EAN
4250217413162
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
White
Material
Polycarbonate
Special features
Includes cover with silk-screen pictogram (arrow 3h)
Type
DIN 4844
Voltage rating
110-277 Vac, 110-250 Vdc
Exit sign designation
Arrowhead right
Housing finish color
Gray
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Mounting
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.