Download document () of 20

144230
Model code: BPZ-BZM1/2-1000-MV-W

Eaton xEnergy Basic LV systems Low voltage switchgear. BZM1/2 mounting kit, 1000-MV-W

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
144230
Model Code
BPZ-BZM1/2-1000-MV-W
EAN
4015081407408
Product Length/Depth
95 mm
Product Height
305 mm
Product Width
925 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Used with
BZM1/2
Type
Additional equipment
Features
Perforated
Color
Traffic white (RAL 9016)
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification