Download document () of 20

149194
Model code: F3A-V

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Flange, ventilated, metal, RAL7035

General specifications

Product Name
Eaton xEffect Accessories cable flange metal
Catalog Number
149194
Model Code
F3A-V
EAN
4015081455324
Product Length/Depth
240 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Type
Accessory exterior fitting
Accessory/spare part type
Flanges
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Degree of protection
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Model
Other
Thread type
None
Thickness
4 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.