Download document () of 20

169012
Model code: S811+V10P3S

Eaton S811 Soft starter, 1000 A, 200 - 600 V AC, Us= 24 V DC, with control unit and pump algorithm, Frame size V

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
169012
Model Code
S811+V10P3S
UPC
786680238277
EAN
4015081655052
Product Length/Depth
187.8 mm
Product Height
420.8 mm
Product Width
280.6 mm
Product Weight
41.4 kg
Certifications
CE

Product specifications

Type
Soft starter
Fitted with:
Internal bypass
Motor overload protection
Display
Class
Adjustable
Ambient operating temperature - max
50 °C
Voltage type
DC
Rated operational voltage (Ue) - min
200 V
Rated power three-phase motor, inline, at 230 V
200 kW
Rated power three-phase motor, inline, at 400 V
560 kW
Rated power three-phase motor, inside delta, at 230 V
200 kW
Rated power three-phase motor, inside delta, at 400 V
900 kW
Degree of protection
IP20
NEMA Other
Functions
Single direction
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-53
1000 A
Rated operational voltage (Ue) - max
600 V

Export product specification