Download document () of 20

171486
Model code: XVTL-19/GRL-6

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Slotted angles for 19-inch configuration, 6

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
171486
Model Code
XVTL-19/GRL-6
EAN
4015081679676
Product Length/Depth
473 mm
Product Height
102 mm
Product Width
52 mm
Product Weight
4.8 kg
Compliances
RoHS conform

Product specifications

Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.