Download document () of 20

184660
Model code: XPRCCV0975035

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 1 plate per module, cable connection area width 350 mm, section width 1000 mm, height 975 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184660
Model Code
XPRCCV0975035
EAN
4015081786947
Product Length/Depth
19 mm
Product Height
903 mm
Product Width
270 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Stainless steel
Material
Metal
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.