Download document () of 20

187881
Model code: BPZ-MT-1200/400-5-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough H=400mm, 5 meter mounting units, for housing width 1200mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187881
Model Code
BPZ-MT-1200/400-5-W
EAN
4015081855667
Product Length/Depth
400 mm
Product Height
60 mm
Product Width
1000 mm
Product Weight
5.89 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification