Download document () of 20

193983
Model code: BPZ-DINR57S-1200-B

Eaton xEnergy Basic LV systems Low voltage switchgear. Service distribution system—Profi Plus (floor standing/wall-mounting/flush-mounted distribution board), rigid busbar kit, W=1200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193983
Model Code
BPZ-DINR57S-1200-B
EAN
9010238043220
Product Length/Depth
116 mm
Product Height
64 mm
Product Width
1146 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Export product specification