Eaton Systeem 55 LV systems Final Distribution Boards. System 55 securing element 154mm
Product Name |
Eaton Systeem 55 cable entry box
|
Catalog Number |
1965629
|
Model Code |
HJ5954
|
EAN |
8711426854444
|
Product Length/Depth |
160 mm
|
Product Height |
0.05 mm
|
Product Width |
250 mm
|
Product Weight |
0.012 kg
|
Compliances |
RoHS conform
|
Special features |
Accessories and fittings
Security piece
For combinations of meter boards and cabinets, 220 mm wide
Ensures proper sealing of the coupled ports
Door opening 154 mm
|
Type |
Accessories and fittings
|
Color |
Black
|
RAL-number (Akin) |
9005
|
Material |
Plastic
|
Model |
Conduit inlet
|
Suitable for |
Built-up box flush-mounted switching equipment
|