Download document () of 20

264932
Model code: Z-V-35/AK/3P

Eaton Distribution parts. End cap, 3-phase

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264932
Model Code
Z-V-35/AK/3P
EAN
4015082649326
Product Length/Depth
11.2 mm
Product Height
21.2 mm
Product Width
21.8 mm
Product Weight
2 g
Compliances
RoHS conform

Product specifications

Color
Other
Material
Plastic
Model
End cap
Suitable for
Z-profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.