Download document () of 20

293494
Model code: BPZ-FS-400/1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x400mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293494
Model Code
BPZ-FS-400/1-W
EAN
4015082934941
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
405 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Floor-standing enclosures
Accessory consideration
Accessory
Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Front/rear section for base
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
400 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification