Download document () of 20

3128

KYORITSU 31 28 12KV INSULATION TESTER

General specifications

Product Name
Kyoritsu 3128 HV Insulation resistance tester
Catalog Number
3128
EAN
4560187062971
Product Length/Depth
410 mm
Product Height
330 mm
Product Width
180 mm
Product Weight
9 kg
Certifications
IEC 61010-1
IEC 60529
IEC 61326

Product specifications

Special features
Print Screen function, graphical display
Capacitance range
5nF - 50mF
Display type
LCD
Insulation measurement accuracy
+/-5% rdg
Insulation measurement range
0 - 35TW
Insulation measurement voltage - max
12000 V
Insulation measurement voltage - min
500 V
Measurement current
5nA - 2.4mA
Package contents
Power cord, earth cord, guard cord, line probe, line probe with alligator clip, extension prod, CATIV prod, Windows software, instruction manual
Short-circuit current DC
5 mA
Detection Method
Averaging
Communication
USB
Test Ranges
500/1000/2500/5000/10,000/12,000V
AC Voltage Measurement Max
600 V
DC Voltage Measurement Max
600 V
Measurement Logging
Logging
Safety Category Rating
CATIV 600V
Recording Mode
Capture
Diagnostics
PI
DAR
DD
SV

Export product specification