Photo is representative
Download
5050 Ior LOGGER with 8178 LEAKAGE SENSOR
Product Name |
Kyoritsu 5050-01 Ior logger
|
Catalog Number |
5050-01
|
EAN |
4560187066665
|
Product Length/Depth |
115 mm
|
Product Height |
165 mm
|
Product Width |
57 mm
|
Product Weight |
680 g
|
Certifications |
IEC 61326
IEC 61010-031 IEC 61010-2-030 IEC 61010-1 |
Display type |
LCD
|
Input frequency - max |
70 Hz
|
Input frequency - min |
40 Hz
|
Number of Channels |
4
|
Operating temperature - max |
50 °C
|
Operating temperature - min |
-10 °C
|
Package contents |
Voltage Test Lead, AC Adaptor, Earth Cable, USB Cable, SD Card, Carrying Case, Cable Marker, Batteries, Software, Instruction Manual
|
Relative humidity |
0-85% non-condensing
|
Detection Method |
True RMS
|
Voltage measurement, Resolution |
0.1 V
|
Current Measurement Resolution |
0.001 A
|
Communication |
USB
|
AC Voltage Measurement Max |
1000 V
|
AC Current Measurement Max |
10 A
|
Test Meter Functions |
Back light
Logging |
Measurement Logging |
Logging
|
Safety Category Rating |
CATIV 300V
CATIII 600V |
Recording Mode |
Normal
|