Photo is representative
Download
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U
Product Name |
Eaton 5P UPS
|
Catalog Number |
5P650IR
|
UPC |
743172042903
|
Product Length/Depth |
364 mm
|
Product Height |
43.2 mm
|
Product Width |
438 mm
|
Product Weight |
8.6 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
Runtime graph |
|
Battery type |
Lead-acid maintenance-free (replaceable)
|
Battery replacement |
User replaceable
|
Battery quantity |
1
|
Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
Battery rating |
12 V / 9 Ah
|
Extended battery capability |
No
|
Voltage |
230V
|
Receptacle |
(4) C13
|
Wattage |
420 W
|
Output voltage range |
230 V (+6%/-10%)
|
Output frequency |
50/60 Hz
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Topology |
Line-interactive
|
Input connection |
C14
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
Communication |
|
Ethernet interface |
No
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot for optional communication card
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
Type of interface |
Other
|
Altitude |
2000 m
|
Noise level |
<40 dB at 1 meter
|
Temperature range |
0-90% non-condensing
|
BTU Rating |
Online: 85
|
Relative humidity |
0-90% non-condensing
|
Form factor |
Rack
|
Construction type |
482.6 mm (19 inch) device
|
Enclosure |
Black/silver
|
Package contents |
|
Phase (output) |
1
|
Auto shutdown function |
Yes
|
Rack size |
1U
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
96
|
Phase (input) |
1
|