Download document () of 20

85990704MJ

Male crimp contact, size #16, Gold plating; 8599-0704MJ

General specifications

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85990704MJ
Product Length/Depth
20.8 mm
Product Diameter
3.3 mm
Product Weight
0 g

Product specifications

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
16 AWG
Contact type
Crimp

Export product specification