Download document () of 20

9-2756-1

Motor Control Renewal Parts/Accessories- Coil, 120V, 60 Hz, Size 3, 90 mm, Used with Freedom

General specifications

Product Name
Eaton motor control coil
Catalog Number
9-2756-1
UPC
782113626741
Product Length/Depth
1.362 in
Product Height
2.835 in
Product Width
4.842 in
Product Weight
1.06 lb
Certifications
Not Applicable

Product specifications

Used with
Used with Freedom
Type
Renewal Parts/Accessories
Frequency rating
60 Hz
Coil voltage
120 V
Size
Size 3, 90 mm

Export product specification