Photo is representative
Download
Eaton 9PX extended battery moduel (EBM), 48V, Rack/tower, 2U
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM48RT2U
|
UPC |
743172081650
|
Product Length/Depth |
44 cm
|
Product Height |
8.65 cm
|
Product Width |
45 cm
|
Product Weight |
29.8 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC ENERGY STAR certified |
Battery quantity |
8
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|