Download document () of 20

B3212-3/8X12ZN

Eaton B-Line series J-bolt, 12" H x 0.5" D, Steel, 240 Lbs load cap, 3/8"-16 thread/rod size, 2" thread length

General specifications

Product Name
Eaton B-Line series J-bolt
Catalog Number
B3212-3/8X12ZN
UPC
782051675887
Product Height
12 in
Product Diameter
0.5 in
Product Weight
0.29 lb
Certifications
Not Applicable

Model

Special features
Used with beam flang or purlin
Thread length
2 in
Thread/rod size
3/8"-16
Type
J-Bolt

Load rating/capacity

Load capacity
240 lb

Material/finish

Material
Steel

Export product specification