Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.062lbs, Heavy-duty electrical box hanger, Pre-galvanized
Product Name |
Eaton B-Line series hanger
|
Catalog Number |
BA50C4T
|
UPC |
782051365702
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.043 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Acoustical tee
|
Type |
Heavy-duty electrical box hanger
|
Load capacity |
5 lbs w/o dropwire, 7 lbs w/ dropwire
|