Download document () of 20

BAB1040

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, Non-Interchangeable, 40A, 10 kAIC, 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1040
UPC
786679301401
Product Length/Depth
3.6 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Product specifications

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.