Download document () of 20

BVS-12

Eaton B-Line series vibration isolation pads, For use with 1-5/8" wide Eaton B-Line channel, 40 lbs per inch load cap, Neoprene, 12" long, BVS type - Vibra Strip

General specifications

Product Name
Eaton B-Line series vibration isolation pads
Catalog Number
BVS-12
UPC
781011014735
Product Height
12 in
Product Diameter
1.63 in
Product Weight
0.46 lb
Certifications
Not Applicable

Product dimension

Size
12 inch long

Application and installation

Application
For use with 1-5/8 inch wide Eaton B-Line channel

Other product information

Type
BVS type - Vibra Strip

Special features and ratings

Load capacity
40 lbs per inch
Special features
Neoprene

Export product specification