Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series PowerMate CCP plug, 100A, 0.875-1.906", Four-wire, four-pole, Style 1, Copper-free aluminum, Special polarity, 600 Vac/250 Vdc
| Product Name | 
                                                Eaton Crouse-Hinds series PowerMate CCP plug
                                             | 
| Catalog Number | 
                                                CCP1044CD P4
                                             | 
| UPC | 
                                                662276277328
                                             | 
| Product Length/Depth | 
                                                10.8 in
                                             | 
| Product Height | 
                                                4.13 in
                                             | 
| Product Width | 
                                                4.13 in
                                             | 
| Product Weight | 
                                                2.2 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEMA Rating | 
                                                4X
                                             | 
| Amperage Rating | 
                                                100A
                                             | 
| Grounding type | 
                                                Style 1
                                             | 
| Configuration | 
                                                Four-wire, four-pole
                                             | 
| Cable diameter | 
                                                0.875-1.906"
                                             | 
| Voltage rating | 
                                                600 Vac/250 Vdc
                                             | 
| Material | 
                                                Copper-free aluminum
                                             | 
| Special features | 
                                                Special polarity
                                             |