Download document () of 20

EATS115

Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 120V, 12A, 10 ft cord, Single-phase, Outlets: (10) 5-15R

General specifications

Product Name
Eaton ATS PDU
Catalog Number
EATS115
UPC
743172079329
Product Length/Depth
9.84 in
Product Height
1.7 in
Product Width
17.25 in
Product Weight
11.9 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Mounting direction
Horizontal
Color
Black
Input connection
5-15P
Cord length
5 ft
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
120V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(10) 5-15R
Number of Outputs 5-15R
10
Ethernet interface
Yes
Serial interface
Y
Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.