male crimp contact, 200°C, size #16 for wire 14AWG; EN3155018M1614
Catalog Number |
EN3155018M1614
|
Product Length/Depth |
20.8 mm
|
Product Diameter |
3.3 mm
|
Product Weight |
0 g
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact size |
16 AWG
|
Contact type |
Crimp
|