Download document () of 20

EN3155018M2018

male crimp contact, 200°C, size #20 for wire 18AWG; EN3155018M2018

General specifications

Catalog Number
EN3155018M2018
Product Length/Depth
18.2 mm
Product Diameter
2.6 mm
Product Weight
0 g

Product specifications

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

Export product specification