female crimp contact, 200°C, size #20 for wire 20AWG; EN3155019F2020
| Catalog Number |
EN3155019F2020
|
| Product Length/Depth |
15.9 mm
|
| Product Diameter |
2.6 mm
|
| Product Weight |
0 g
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact size |
20 AWG
|
| Contact type |
Crimp
|