Download document () of 20

EP-501076
Model code: EK-3/10-EVGK-GVK

EK-3/10-EVGK-GVK, end cap for 3-phase with 10 mm² busbars type EVGK and GVK

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501076
Model Code
EK-3/10-EVGK-GVK
EAN
9010653035206
Product Length/Depth
14.9 mm
Product Height
9.5 mm
Product Width
14.6 mm
Product Weight
0.68 g
Certifications
CE

Product specifications

Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Rated operating voltage (Ue) - max
415 V

Export product specification