Photo is representative
Download
Eaton FlexiTech SE, Lens with light distribution optimized for Open Area
Product Name |
Eaton emergency lighting lens
|
Catalog Number |
FT2SE-LO
|
EAN |
3660191807405
|
Product Length/Depth |
217 mm
|
Product Height |
7 mm
|
Product Width |
33 mm
|
Product Weight |
0.013 kg
|
Certifications |
CE
|
Color |
None
|
Design Of The Grid/reflector |
None
|
Grid perforated |
False
|
Light outlet |
Direct
|
Light sharing |
Symmetric
|
Material |
Plastic
|
Reflector perforated |
False
|
Type Of Accessory |
|
Kind of cover |
None
|
Light distributor |
Focal lens
|
Product branding |
Eaton
|
Compatibility |
FlexiTech SE
|