
Eaton Bussmann series FWC high speed cylindrical fuse, 500 Vac, 500 Vdc, 2A, Non Indicating, High speed fuse, Cylindrical
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWC-2A10F
|
UPC |
051712246026
|
EAN |
5027590499378
|
Product Length/Depth |
44 mm
|
Product Height |
23 mm
|
Product Width |
54 mm
|
Product Weight |
8.8 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
2 A
|
Accessories |
|
Breaking capacity |
200 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Fuse indicator |
Other
|
Release characteristic |
Other
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC/DC
|
Fuse size |
10 x 38 mm
|
Rated voltage AC |
600 V
|
Rated voltage DC |
700 V
|
Class |
Class aR
|
Clearing (I2T) |
3
|
Watt losses |
1.2 W
|
Construction type |
Ceramic tube
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
0.5
|
Interrupt rating |
200 kAIC
|
Construction size |
10 x 38 mm
10 mm x 38 mm |
Material |
Ceramic
|
Mounting method |
Cylindrical
|
Packaging type |
Standard
|
Quantity |
10
|
Voltage rating |
700 V
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWC-A10F
|
Breaking capacity at nominal voltage, AC |
200 kA
|
Breaking capacity at nominal voltage, DC |
10 kA
|