
Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 700 Vdc (UL), 690 Vac (IEC), 6A, 200 kAIC at 700 Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWP-6A14F
|
Model Code |
6A 700V AC FERRULE FUSE 14x51mm
|
UPC |
051712677851
|
EAN |
5027590501057
|
Product Length/Depth |
52 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
20.2 g
|
Compliances |
RoHS Compliant
CE |
Certifications |
UL Recognized
CSA Certified |
Used with |
Finger safe holders/blocks and striker
|
Amperage Rating |
6 A
|
Accessories |
|
Breaking capacity |
200 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Fuse indicator |
Non Indicating
|
Release characteristic |
Other
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC/DC
|
Fuse size |
14 x 51 mm
|
Rated voltage AC |
700 V
|
Rated voltage DC |
800 V
|
Class |
Class aR
|
Clearing (I2T) |
11
|
Watt losses |
2 W
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
2
|
Color |
White
|
Interrupt rating |
200 kAIC
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Material |
Ceramic
|
Packaging type |
Standard
|
Quantity |
10
|
Voltage rating |
700 V
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWP-A14F
|
Breaking capacity at nominal voltage, AC |
200 kA
|
Breaking capacity at nominal voltage, DC |
50 kA
|