Download document () of 20

FXN539LPSWP

Eaton Addressable wall sounder beacon: JSB, Addressable, Alarms and Beacons, Sounder Beacon, EN54 Systems, Wall Mounted, Red Plastic, Red Flash, Weatherproof

General specifications

Product Name
Eaton Addressable wall sounder beacon
Catalog Number
FXN539LPSWP
EAN
5018987062206
Product Length/Depth
105 mm
Product Height
108 mm
Product Width
108 mm
Product Weight
0.32 kg
Compliances
EN

Product specifications

Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.0085 A
Power
0.238 W
Lens color
Red
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Addressing mode
Soft addressing
Alarm current - max
8.5 mA
Alarm current - min
6.5 mA
Construction material
ABS
EN Certified Tones
4
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
320
System typology
Addressable
Tones
4
Voice tones
No
Product branding
Eaton JSB
Degree of protection
IP66
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
System wiring
2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.